Shopping List
Loading...
Loading...

Consolidation Point Enclosures

CPI partnered with American Access Technologies, Inc., the leading developer of zone enclosures, to provide telecommunications spaces outside of the traditional telecommunications room. Standards-recognized zone cabling practices create consolidation points to reduce the overall cost of adding or moving network cabling. These products can attach to the wall or be installed above drop ceilings or under access floors.

Browse Consolidation Point Enclosures (3 Products)

Basic Consolidation Enclosure for a Single Patch Panel (19" x 1U)

Product Overview

Basic Consolidation Enclosures (BCE) provide a low-cost, low-density consolidation point for telecommunication cabling. All Ported versions (-P) come with fire-rated foam sealing kit, making them suitable for air handling spaces. Basic Consolidation Enclosures are UL Listed (2043), plenum rated and come with a sealed door and a clear aluminum finish.

BCE-24-P/N measures 14'W x 3"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for a one rack-mount space (1U) 19" patch panel. Order #12-24 equipment mounting screws separately.

Sizes & Options

Type

Basic Consolidation Enclosure for a Single Patch Panel (19" x 2U)

Product Overview

Basic Consolidation Enclosures (BCE) provide a low-cost, low-density consolidation point for telecommunication cabling. All Ported versions (-P) come with fire-rated foam sealing kit, making them suitable for air handling spaces. Basic Consolidation Enclosures are UL Listed (2043), plenum rated and come with a sealed door and a clear aluminum finish.

BCE-48-P/N measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for two rack-mount spaces (2U) of 19" patch panels. Order #12-24 equipment mounting screws separately.

Sizes & Options

Type

Basic Consolidation Enclosure for Cable Storage

Product Overview

BCE-6-P measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm) and includes brackets for attachment to building structure with 3/8" threaded rods. Equipment mounting brackets not included in enclosure.