RMR Modular Enclosures
Browse RMR Modular Enclosures (1 Product)
RMR Modular Enclosure
Product Overview
The RMR Modular Enclosure features a welded, roll-formed frame that is punched with attachment points on all interior surfaces to support an array of panel and equipment installations. The frame may be outfitted with a variety of mounting plates or 19” EIA (482.6 mm) wide equipment rails. Mounting plates are available in quarter-, half- and full-height options.