Oberon® Hi-Point™ Open-Ceiling and Surface Mounts
Browse Oberon Hi-Point Open-Ceiling and Surface Mounts (6 Products)
Oberon Hi-Point Open-Ceiling and Surface Mounts 1312
Product Overview
Oberon® Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.
Oberon Hi-Point Open-Ceiling and Surface Mounts 905
Product Overview
- Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 905 mounts and secures Cisco and HP Aruba Wi-Fi Access Points directly on the wall or hard ceiling. The 905 can be mounted directly over a wall outlet. The 905 has an Access Point specific hinged cover, which recesses the AP into the box, providing a low profile, aesthetic appearance. Cabling is terminated inside the 905, and the 905 locks and secures both Access Point and cabling. The 905 also has knockouts for jack modules to provide network plug-in locations. Alternately, support the 905 in open ceilings from hanging conduit using the accessory 39-905-HCPLATE.
Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC
Product Overview
Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 900-HC is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.
Oberon Hi-Point Open-Ceiling and Surface Mounts 900-00
Product Overview
Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 900-00 mounts and secures Cisco, Meraki, and HP Aruba APs directly on the wall or hard ceiling, with a convenient location to terminate the cabling. The 900-00 can be mounted directly over a wall outlet or cable cutout in the wall or ceiling. The 900-00 back plate is fastened to the wall, the AP is fastened to the 900-00 front plate, cabling is terminated inside, and the two halves are fastened together to form a low profile surface mount box. Available in white.
Oberon Hi-Point Open-Ceiling and Surface Mounts 1008
Product Overview
Oberon® Hi-Point™ Open Ceiling and Surface Mount 1008 is an L-shaped mounting bracket that attaches to overhead beams orienting the AP parallel to the floor. Ideal for lower open ceilings in restaurant and retail environments.
•1008, Exterior Size: 2.5” x 7” x 8.4” (64 mm x 178 mm x 214 mm)
•Material: Steel
•Finish: White or Black