Shopping List
Loading...
Loading...

Browse Oberon Wi-Tile Ceiling Enclosures (10 Products)

Oberon Wi-Tile Ceiling Enclosures 1073

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1077

38 Options
Starting at $240.00 USD MSRP

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1077 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1077 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks the same as the 1077, with an identical textured white powder coat finish.

Oberon will continue to offer Retrofit Doors 1076/1077 (PNs 38-107X-) to accommodate new generation Wi-Fi access points on request. Contact Oberon for details. 

Oberon Wi-Tile Ceiling Enclosures 1077 is a locking, 2 x 2 ft. suspended ceiling Wi-Tile® enclosure that mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This lightweight aluminum enclosure replaces a standard ceiling tile, and has a durable white textured powder coat to aesthetically match most ceiling tiles. The interchangeable door simplifies AP and antenna moves, adds, and changes without lifting ceiling tiles. APs from all leading vendors can be mounted in the door or inside the enclosure with the configurations with the Polycarbonate or ABS dome. UL listed for both AC line voltage and low voltage (PoE) powered equipment. Styles available for both standard flush grid and recessed grid ceilings (-T). Specify –T version for professional, aesthetic installation in recessed grid ceilings.

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1076

20 Options
Starting at $220.00 USD MSRP

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1076 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1075. Oberon Wi-Tile Ceiling Enclosures 1075 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1075 series ceiling enclosures features a smooth bezel with rounded corners and a unique attachment mechanism for easier installation and a tight fit against hard ceilings. It features the largest backbox available for ceiling systems supported on 16-inch centers. 

Oberon will continue to offer Retrofit Doors 1076/1077 (PNs 38-107X-) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.

Oberon® Wi-Tile® Ceiling Enclosures 1076 provides a convenient way to recess and secure Wi-Fi and Small Cell APs from all leading vendors in a hard lid ceiling or wall. A cutout is made in the ceiling/wall and the all metal enclosure is fastened into the wall using adjustable wall bridges. The AP is mounted in the back-box or in the door (depending on enclosure style). Interchangeable retrofit doors permit vendor and technology migrations, and simplify moves, adds, and changes. Unique wall bridge simplifies installation in almost any type of hard wall/ceiling. UL listed for A.C. line powering and installation in the plenum space. See configuration guide for AP specific doors.

Sizes & Options

Door Style, Access Point Vendor

Oberon Wi-Tile Ceiling Enclosures 1075

21 Options
Starting at $0.00 USD MSRP

Product Overview

The 1075 series can be used in any interior application with hard-lid ceilings to recess and secure Wi-Fi APs. It features a smooth exterior design with beveled edges and rounded corners and a locking, Impact-resistant dome door that hides the AP. Alternately, several AP-specific doors are also available. It will fit ceilings with 16-inch support spacing and provides the largest backbox for this application. Mounting hardware is recessed at the corners and secures the enclosure tightly to the ceiling. It has a full backbox that creates a suitable dust barrier to the space above the ceiling and a firestop grommet to seal theopening in the backbox for cables.

These features allow the 1075 series to be used in plenum ceiling spaces, to address infection control risk assessment (ICRA) procedures in healthcare facilities or to address ligature-resistant design requirements in behavioral healthcare facilities. Use the dome door options in behavioral healthcare facilities.

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1074

5 Options
Starting at $420.00 USD MSRP

Product Overview

The locking Model 1074 series suspended ceiling Wi-Tile™ enclosure mounts and secures Small Cell radio units (RUs), Wi-Fi APs, and general purpose telecom gear, into suspended ceilings. The enclosure replaces a standard 2 x 2 ft. ceiling tile and must be supported by the ceiling structure. This series includes a general use model with a convenient swing down panel which permits easy access to RUs, and allows the APs to be mounted at the desired depth within the enclosure for optimum wireless coverage. Available with either a general use ABS plastic dome door to mount RUs inside the enclosure, an RU-specific door with a cutout to expose the antenna surface of the RU slightly below the ceiling or a solid metal door for mounting antennas on the door surface.

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1068

1 Option
Starting at $270.00 USD MSRP

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1068 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1068 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks similar to the 1068, with an identical textured white powder coat finish.

The Oberon Wi-Tile Ceiling Enclosures 1068 is a locking, suspended ceiling tile-like mount that is designed to provide a convenient and aesthetic way to secure APs in the ceiling. The 1068 features a unique, patented locking mechanism which uses a receiver plate to accept APs from Cisco, Aruba, and other vendors. The receiver plate is then locked into the mount. This permits easy migration to new APs in the future. Textured, white powder-coated steel and aluminum construction. 

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1052

21 Options
Starting at $250.00 USD MSRP

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1052 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1052 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks the same as the 1052, with an identical textured white powder coat finish.

Oberon will continue to offer Retrofit Doors 1052 to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details. 

Oberon Wi-Tile Ceiling Enclosures 1052 is a locking 2 x 2 ft. suspended ceiling Wi-Tile® enclosure designed for Wi-Fi and Small cell APs with detachable antennas. This white powder-coated steel enclosure replaces a standard ceiling tile and is UL listed for installation in the plenum space. Interchangeable doors mount leading vendors APs and antennas nearly flush to the ceiling to provide for a professional, aesthetic installation. The interchangeable doors simplify AP moves, adds, and changes without lifting ceiling tiles.

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1051

Product Overview

Oberon Wi-Tile Ceiling Enclosures 1051 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1075. Oberon Wi-Tile Ceiling Enclosures 1075 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1075 series ceiling enclosures feature a smooth bezel with rounded corners and a unique attachment mechanism for easier installation and a tight fit against hard ceilings. It features the largest backbox available for ceiling systems supported on 16-inch centers.

Oberon will continue to offer Retrofit Doors 1052 (PNs 38-105X-) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.

Oberon® Wi-Tile Enclosures 1051 are locking hard lid ceiling or wall mount enclosures designed for Wi-Fi and small cell wireless APs and DAS remote units with integrated or detachable antennas. This aesthetic, white powder-coated steel enclosure has an 17.5 in. square bezel which fastens into the ceiling or wall and simplifies access point moves, adds, and changes. The 1051-00 model has openings in the door to mount up to seven external antennas. Other configurations permit the AP or clear polycarbonate dome (1051-CP) to mount in the door. Interchangeable retrofit doors allow current owners to upgrade to new AP or antenna solutions from different vendors by swapping doors.

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1047

116 Options
Starting at $200.00 USD MSRP

Product Overview

Oberon® Wi-Tile® Ceiling Enclosures 1047; Locking Suspended Ceiling Tile Access Point Enclosures – Economical, locking, suspended ceiling Wi-Tile enclosure mounts and secures Wi-Fi APs flush to the ceiling. This metal enclosure replaces a standard ceiling tile, and it's larger back-box is suitable for larger APs and antennas. APs are mounted in the door, or inside the enclosure in models with the ABS or frosted polycarbonate plastic dome. The interchangeable door simplifies AP and antenna moves, adds, and changes.

Model 1047 is recommended for new installations to accommodate larger 6GHz-capable Wi-Fi 6E and 7 APs.

Three styles are available to match the ceiling grid type and size:

  • 1047-XXXX: Lay-in flange for standard flush grid ceilings
  • 1047-XXXX-T: Tegular flange for recessed grid ceilings
  • 1047-XXXX-600MM: 600mm flange for European metric ceiling grids

Sizes & Options

Door Style, Access Point Vendor, Access Point Model

Oberon Wi-Tile Ceiling Enclosures 1045

1 Option
Starting at $110.00 USD MSRP

Product Overview

  • Sturdy, UL Listed hanger bar placed above suspended ceiling, designed for most vendors’ wireless access points
  • T-bar attaches to hanger bar and permits most vendors’ AP to be attached using ceiling T-bar clip
  • 1.5 ft. light pipe pushed through ceiling tile enables observation of AP status LED without lifting ceiling tile
  • Secure AP above the ceiling

Sizes & Options

Door Style, Access Point Vendor, Access Point Model