Shopping List
Loading...
Loading...

Oberon Wireless Enclosures

Your Operation Depends on Reliable Wireless Connectivity

Dependable Wireless Connectivity for Critical Operations

Enhance the efficiency and security of your wireless networks with Chatsworth's Oberon products, expertly designed to safeguard access points in the most demanding industrial and manufacturing settings. Ensure uninterrupted wireless connectivity that keeps your operations running smoothly and reliably, no matter the environmental challenges.

Understanding Your Needs

Accessing Your Space

Consider temperature, moisture, and potential corrosive exposure to choose enclosures that can withstand your environmental conditions.

Power and Cooling Needs

Determine power supply requirements and ensure the enclosure supports proper ventilation to prevent overheating.

Compliance and Security

Check for necessary regulatory compliance and security features to protect against unauthorized access and ensure data safety.

Product Choices Explained

Indoor Solutions

Oberon's Indoor Solutions cater to environments requiring aesthetically pleasing, secure, and easily accessible housing for wireless devices, blending seamlessly into architectural interiors.

Oberon Wi-Tile Ceiling Enclosures 1077

Oberon Wi-Tile Ceiling Enclosures 1077 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1077 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks the same as the 1077, with an identical textured white powder coat finish.

Oberon will continue to offer Retrofit Doors 1076/1077 (PNs 38-107X-) to accommodate new generation Wi-Fi access points on request. Contact Oberon for details. 

Oberon Wi-Tile Ceiling Enclosures 1077 is a locking, 2 x 2 ft. suspended ceiling Wi-Tile® enclosure that mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This lightweight aluminum enclosure replaces a standard ceiling tile, and has a durable white textured powder coat to aesthetically match most ceiling tiles. The interchangeable door simplifies AP and antenna moves, adds, and changes without lifting ceiling tiles. APs from all leading vendors can be mounted in the door or inside the enclosure with the configurations with the Polycarbonate or ABS dome. UL listed for both AC line voltage and low voltage (PoE) powered equipment. Styles available for both standard flush grid and recessed grid ceilings (-T). Specify –T version for professional, aesthetic installation in recessed grid ceilings.

Features & Benefits
  • 2 x 2 ft. locking ceiling tile enclosure secures APs from most vendors
  • Attractive, textured, powder-coat finish matches many suspended ceiling tiles
  • Interchangeable doors permit simple migration to new APs and antennas
  • Shallow (3 in.), lightweight, aluminum back-box simplifies installation in ceilings with little space above ceiling tiles
  • Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon In-Plane Recessed Mounts 1444. Oberon In-Plane Recessed Mounts 1444 offers a larger backbox and trim to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1444 series recessed mounts feature the same torsion spring attached trim mechanism as used on the 1044 model, with an additional mounting location that accommodates thin metal ceilings and a larger backbox that allows APs to be mounted above the ceiling with the larger -FXL cover. The 1444 series is installed into the suspended ceiling the same way that the 1044 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1444 looks like the 1044, with an identical textured white powder coat finish.

For existing installations, Oberon will continue to offer Retrofit Trims 1040/1042/1043/1044 (PNs 37-104X-S2) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.

The Oberon® In-Plane™ Recessed Mounts 1044 is an economical, aesthetic, and easy-to-install suspended ceiling mounting kit for APs and antennas from most vendors. A cutout is made in the ceiling tile, the tile bridge and back box is placed above the ceiling panel, and the access point or antenna is attached to the white trim. AP/antenna/trim assembly is then drawn into the back box with a torsion spring, much like a recessed lighting fixture, with only the front face exposed for optimal wireless coverage. The AP trim is easily swapped for new trim when AP brand or model changes.

Features & Benefits
  • Install and conceals APs and antennas from most vendors’ in suspended ceilings
  • AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
  • 20 ga. galvanized steel tile bridge and adjustable hanger wire prevent ceiling panel sag or cracking
  • Easy to install, no lose hardware

Outdoor and Industrial Solutions

Oberon's Outdoor and Industrial Solutions provide robust and weather-resistant enclosures designed to protect wireless infrastructure in harsh environmental conditions and demanding industrial settings.

Oberon Skybar Environmental Enclosures 3000

Oberon® Skybar™ Environmental Enclosure 3000 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. Oberon® Skybar™ Environmental Enclosures 3000 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. TheOberon™ Skybar™ Environmental Enclosure 3000 also includes a heavy duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Oberon NetPoint Bollards 3036

Oberon’s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops, where mounting on buildings or light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless gear, antennas, connectors and cables in just about any open public venue. 

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Features & Benefits
  • Extend Wireless Coverage – Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles
  • Supports Larger Access Points and Antennas – Larger diameter bollard supports larger outdoor access points and antennas
  • Secures Wireless and Network Connections – Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces
  • NEMA 3R-Environmental Protection – provides a degree of environmental protection against ingress from falling rain, sleet and snow
  • Optimal Wireless Coverage – Fiberglass bollard construction minimizes wireless signal loss
  • Attractive Finish – Eight standard colors and a wide range of custom colors available

In Need of a Custom Solution?

Planning Your Setup

Explore tailored configuration examples for data centers of all sizes, and customize your setup accordingly.

Small Wireless Enclosure Deployments

Optimal for startups or small operations, focusing on cost-effective solutions and essential security, ensuring basic protection and scalability.

  • Site Selection: Choose locations that maximize coverage while being accessible for maintenance and monitoring.
  • Enclosure Selection: Opt for Cube-iT® Wall-Mount Cabinets for compact, secure installations.
  • Power Management: Use small-scale UPS systems to ensure uninterrupted power supply.
  • Security Measures: Install basic security systems, including lockable enclosures and surveillance cameras where necessary.

Medium Wireless Enclosure Deployments

Ideal for expanding businesses that need to balance scalability with increased capacity and enhanced security.

  • Site Assessment: Conduct a thorough assessment to identify the optimal sites for expanded coverage.
  • Enclosure Type: Utilize TeraFrame® Cabinets which offer more space and customization options for medium-sized setups.
  • Step 3: Power Solutions: Implement scalable UPS systems with redundancy to support a growing number of enclosures.
  • Advanced Security: Use RFID locks and environmental monitoring to safeguard against physical and environmental threats.

Large Wireless Enclosure Deployments

Suitable for large enterprises or carrier-grade installations requiring high durability and extensive system integration.

  • Comprehensive Planning: Engage in detailed planning to ensure all aspects of deployment are covered, including future expansions.
  • Enclosure Solutions: Choose RMR® Industrial Enclosures for high durability and adaptability in harsh environments.
  • Robust Power Management: Design a power distribution framework that can handle high loads with multiple redundancy levels.
  • High-Security Protocols: Implement top-tier security with advanced surveillance, intrusion detection, and multi-factor access controls.

Implementing the Solution

Partner with CPI for seamless planning and execution of your wireless enclosure installation. Follow these streamlined tips for a smooth setup.

Understand the Process

Get familiar with installation steps from our guides, covering everything from unboxing to final setup of wireless enclosures.

Timeline Expectations

Small to medium setups typically complete within days; larger installations may take weeks. We provide early timelines to aid your planning.

Preparation is Key

Ready your site before installation to avoid delays. Ensure proper site layout, power setup, and availability of all necessary components.

Professional Guidance

Rely on our expert teams and certified partners to lead or assist your setup, ensuring your system upholds CPI's quality standards.

Customize your CPI solution with our hands-on support.

Jan 29, 2025
11 min read
Blog

Shaping the Future of Connectivity: Key Advancements in Wi-Fi 7

Learn how Wi-Fi 7 builds on the innovations of Wi-Fi 6 and Wi-Fi 6E, enhancing speed, efficiency, and network performance for the future of wireless communication.
Dec 19, 2024
6 min read
Blog

Scaling AI: The Next-Gen Infrastructure for Data-Hungry Workloads

Discover how to cool AI workloads efficiently without the cost and disruption of building new facilities.
Dec 02, 2024
6 min read
Blog

Reflecting on Innovation: Top Chatsworth Products Milestones of 2024

Explore the innovative cooling, power, and cable management solutions Chatsworth Products introduced in 2024.
Nov 26, 2024
5 min read
Blog

What is Two-Phase Direct-to-Chip Liquid Cooling?

Learn how two-phase, direct-to-chip liquid cooling works and why it’s ideal for managing AI and HPC workloads.
Nov 25, 2024
5 min read
Blog

Exploring Wi-Fi 7 IEEE 802.11be: A New Generation of Connectivity

Part one of our series introduces Wi-Fi 7 (IEEE 802.11be) and its role in meeting the demand for faster, more reliable connectivity in enterprise networks.
Nov 19, 2024
1 min read
Blog

2024 CPI Holiday Schedule

See CPI’s holiday schedule for domestic U.S. locations.
Nov 12, 2024
2 min read
Blog

Space-Saving Rack and Infrastructure Solutions for Retail IT Equipment

Discover our recommendations for space-saving rack and infrastructure solutions to help retail businesses optimize their IT equipment.
Nov 08, 2024
3 min read
Blog

Six Steps to Deploying an Integrated Data Center Cabinet Ecosystem

Learn how combining power, cooling, and cable management can create a scalable, sustainable data center while reducing costs and improving efficiency.
Nov 04, 2024
5 min read
Blog

Fiber Protection Best Practices: How to Preserve Cable Integrity in High-Density Data Centers

Get practical tips on safeguarding fiber cables in high-density data centers to boost reliability, minimize downtime, and support future growth.
Nov 01, 2024
4 min read
Blog

The Workforce Challenge in Multi-Tenant Data Centers: Strategies to Thrive Amid Labor Shortages

Discover how MTDCs can overcome labor shortages and scale efficiently with strategic solutions for long-term success.
Oct 30, 2024
5 min read
Blog

Optimizing Edge Computing for Real-Time Data Processing in Semiconductor Environments

Explore how edge computing boosts semiconductor production with real-time processing and improved efficiency.
Oct 28, 2024
3 min read
Blog

Are Air Dam Kits Really Necessary for Your Data Center Cooling Strategy?

Wondering if air dam kits are necessary for your data center's cooling strategy? Discover how they prevent cooling loss, improve efficiency, and protect your equipment.
Oct 24, 2024
6 min read
Blog

Ensuring Security and Compliance for Infrastructure at the Edge

Explore best practices and innovative solutions for securing and managing your edge deployments while ensuring compliance with evolving regulations.
Oct 15, 2024
3 min read
Blog

Free Design Tools to Simplify Your Next Data Center Project

Explore free resources that save you time, ensure accuracy, and elevate your data center nfrastructure planning and design.
Oct 10, 2024
4 min read
Blog

High-Density Cabling Solutions: Why Adjustable Cable Runways Improve Efficiency

Learn how an adjustable cable runway enhances flexibility and ensures optimal cable performance in high-density networks.
Oct 07, 2024
10 min read
Blog

Intelligent PDUs: Different Types, Benefits, and Metering Levels

Learn more about the key features, functionality levels, and benefits of Intelligent PDUs.
Oct 01, 2024
3 min read
Blog

Need Help Downloading Visio Shapes of Chatsworth Products?

For customers using Microsoft® Visio, CPI provides free CPI Visio shapes to simplify your data center planning with accurate, detailed equipment layouts and easy downloads.
Oct 01, 2024
4 min read
Blog

How to Identify and Eliminate Ghost Servers in Your Data Center

Discover effective strategies to identify and eliminate ghost servers in your data center, reducing energy waste and lowering operational costs.
Sep 30, 2024
5 min read
Blog

Empowering Communities Through Employee Ownership: The ESOP Advantage

See how ESOPs empower employees, boost local economies, and promote shared success and stability.
Sep 17, 2024
6 min read
News

Optimizing Rack Densities for the AI-Driven Data Center

Jon Barker of Chatsworth Products (CPI) looks at the impact artificial intelligence (AI) is having on rack densities in data centres.
Sep 16, 2024
3 min read
Press Release

Chatsworth Products Honored by 2024 Cabling Installation & Maintenance Innovators Awards

Sep 11, 2024
7 min read
Blog

Smart Cable Management Tips for Telecom Rooms

Discover essential cable management tips for telecom rooms to optimize organization and efficiency.
Sep 06, 2024
4 min read
Blog

Latest BICSI Approved Continuing Education Courses from CPI

Explore our list of free, on-demand BICSI-approved Continuing Education Credit (CEC) courses available from Chatsworth Products (CPI) to enhance your skills and knowledge.
Aug 26, 2024
4 min read
Blog

Empowering Workers, Building Futures: How ESOPs Uphold the Legacy of Labor Day

See how employee-owned companies like Chatsworth Products embody Labor Day’s spirit through shared growth and collaboration.
Aug 19, 2024
7 min read
Blog

Considerations for Power Distribution Units for Artificial Intelligence / GPU-Based Applications

Explore key considerations for the selecting high power PDUs for GPU/AI applications, including choosing the right input power and outlet configurations, and more.
Aug 19, 2024
2 min read
Press Release

Chatsworth Products Introduces High-Power Rack PDU Configurations for Artificial Intelligence Applications

Aug 16, 2024
8 min read
Blog

What is a High-Power PDU: Features and Selection Tips

Learn what defines a high power PDU, their applications, and several considerations for selecting the right PDU for your needs.
Aug 13, 2024
6 min read
Blog

Solving Your Unique Challenges Through Customized Infrastructure Solutions

Discover how tailored solutions tackle unique challenges, boosting efficiency and supporting growth.
Aug 07, 2024
6 min read
Blog

Top 5 Trends Shaping Data Center Infrastructure for Emerging Tech

Discover five key trends currently shaping the future of data center infrastructure and learn how to stay ahead of the curve.
Jul 29, 2024
7 min read
Blog

What is Passive Cooling? (The Key to Cutting Data Center Cooling Costs)

Discover the the principles of passive cooling and how it can be integrated into both older and newer data center designs.
Jul 25, 2024
7 min read
Blog

Leveraging Innovation for Speed: Strategies to Fast-Track Data Center Design and Deployment

Here are five key strategies for speeding up deployment in data center design to ensure that your data center gets up and running quickly and efficiently.
Jul 22, 2024
6 min read
Blog

Making Edge Technology Look Good in Public Spaces

Explore why aesthetics matter in edge computing and practical steps to ensure your edge infrastructure blends seamlessly into the environment.
Jul 18, 2024
3 min read
Blog

Leading with Integrity: CPI’s Journey in Corporate Social Responsibility

Discover CPI's commitment to making a positive impact on the environment, our employees, and our communities.
Jul 16, 2024
7 min read
Blog

Why Airflow Management is Still Key to Data Center Performance

Discover why airflow management is the key to unlocking your data center's full potential.
Jul 09, 2024
6 min read
Blog

Understanding Load Capacity for Data Center Cabinets

Overloading cabinets can lead to equipment damage, increased risk of system failures, and costly downtime, which impacts the overall reliability and performance of the data center. In this post, we discuss how to carefully evaluate load capacity, what it entails, and ongoing management.
Jul 01, 2024
6 min read
Blog

Navigating Hybrid Cloud: Key Insights and the Infrastructure You Need to Support It

Explore the challenges of hybrid cloud adoption and strategies for effectively supporting and protecting edge devices in hybrid cloud environments.
Jun 24, 2024
6 min read
Blog

Best Practices for Effective Data Center Cable Management

Practical tips and strategies to help you save time, reduce hazards, improve signal performance, and facilitate future growth.
Jun 17, 2024
6 min read
Blog

NEMA 4 vs. NEMA 12: How Much Protection Do You Need?

Learn about the key differences between NEMA 12, 4, and 4X enclosures to choose the right protection for your equipment.
Jun 06, 2024
4 min read
Blog

The ESOP Ripple Effect: How Employee Satisfaction Drives Customer Satisfaction

See how a strong company culture can lend itself to better interactions with customers, more attention to detail, and a stronger commitment to customer service.
Jun 01, 2024
6 min read
News

Something in the Air: The Impact of Cable Management on Containment Solutions

Tom Cabral of Chatsworth Products (CPI) takes a look at the impact of cable management on containment solutions.
May 20, 2024
7 min read
Blog

How Pre-Installed Accessories in Data Center Cabinets Reduce Waste & Streamline Sustainability

Learn how integrating essential accessories directly into the cabinet can reduce material waste and optimize the operational efficiency.
May 14, 2024
8 min read
Blog

Cooling Strategies for Edge Computing

Discover key strategies for optimizing performance and reliability in edge computing with effective thermal management.
May 13, 2024
6 min read
Blog

Top 5 Benefits of Integrated, All-in-One Data Center Cabinets

Discover how integrated data center cabinets streamline deployment, reduce costs, and boost efficiency with scalable, all-in-one solutions tailored to your needs.
Apr 11, 2024
2 min read
Press Release

Chatsworth Products Introduces New Elevate™ Adjustable Containment Solution at Data Center World 2024 Conference

Mar 21, 2024
10 min read
Blog

A Practical Guide to Deploying Wireless APs in High and Open Ceiling Environments

Discover practical tips and solutions for deploying wireless access points in high and open ceiling environments while maintaining performance, security, and aesthetics.
Mar 19, 2024
5 min read
Blog

Are You Thinking about Deploying a CBRS-Based Private LTE/5G Network?

Learn more about CBRS-based private LTE/5G, its use cases, and best practices for wireless device deployment.
Mar 13, 2024
5 min read
Blog

Three Easy Ways to Improve Environmental Sustainability in Your Data Center

Discover three simple ways to fast-track sustainability in data centers and telecommunications rooms.
Jan 25, 2024
2 min read
Blog

Introducing CPI's Enhanced Evolution® Vertical Cable Manager: Streamlined for Efficiency

Check out CPI's enhanced Evolution® Vertical Cable Manager, now incorporating tool-less design features and more.
Jan 25, 2024
2 min read
Press Release

Chatsworth Products Introduces Several Product Enhancements and Innovation at BICSI Winter 2024

Jan 16, 2024
2 min read
Blog

CPI Announces New "Quick Ship" Program

CPI announces a new "Quick Ship” program for a stock of select high runner eConnect® configurations in inventory.
Jan 01, 2024
7 min read
News

Cable Management and Labelling From Top to Bottom

Michael Moore of Chatsworth Products (CPI) examines the role of next generation vertical cable management solutions for digital transformation.
Dec 20, 2023
12 min read
News

Optimizing Data Center Efficiency, Availability, and Planning with Predictive Power Modeling

Data centers worldwide have come under a magnifying glass for their energy consumption and ability to achieve increasingly aggressive sustainability goals. Now, pending regulations place additional pressure on data centers, making these initiatives even more urgent.
Dec 12, 2023
3 min read
Press Release

December 2023 - Chatsworth Products' Michael Custer Transitions to Board - Ted Behrens succeeds as CEO

Sep 12, 2023
7 min read
News

Thinking Outside of The Box Oct 23

It’s ironic the degree to which the present and future of our ongoing digital transformation is reliant on the once humble equipment rack. But without an efficient, adaptable, workhorse cabinet system the performance, scalability and longevity of IT systems both large and small can be compromised.
Sep 07, 2023
6 min read
News

Smart WLAN Deployments in Educational Facilities and Campuses

Gone are the days of chalk boards, textbooks and notebooks. Digitization and unwavering connectivity requirements in schools continue to evolve. They must adapt to a variety of new technology platforms both indoor and outdoor.
Sep 01, 2023
11 min read
News

The Data Center Innovation Will Change the Way You Think About Liquid Cooling

The growing demand for high-density servers to support high-performance computing, artificial intelligence, and data analytics workloads at a massive scale is challenging conventional approaches to data center cooling.
Jul 18, 2023
4 min read
News

Staying Ahead of the Curve

In the quest for improved energy efficenvy  and sustainabilily, data centres are increasily focusing on intelligenly technologies to monitor, manage and predict power usage. The integration of intelligent power distribution units (PDUs), long-lasting uninterruptible power supply (UPS) battery back-up and robust data centre infrastructure management (DCIM) software offers a holistic that  minimises downtime, aids in budget foecasting and ensures the availability of skilled personnel.
Jul 13, 2023
7 min read
Blog

Demystifying Liquid Cooling: A Comprehensive Guide to Enhancing Data Center Efficiency

Learn about the major types of liquid cooling for data centers and how they optimize performance, energy efficiency, and scalability.
Jun 29, 2023
3 min read
Press Release

June 2023 - Chatsworth Products and ZutaCore® Announce Strategic Partnership to Develop Advanced Cabinet-Integrated Liquid Cooling for Improved Data Center Efficiency

Jun 23, 2023
2 min read
Press Release

June 2023 - RF Mote, a Division of Chatsworth Products, Launches the RFM2 Cabinet System, supporting Canada’s Fast-growing Data Center and Multi-Tenant Data Center (MTDC) Markets

May 26, 2023
3 min read
Blog

Making Your Wireless Access Point Installation Investment "Work" For You

Explore key considerations for maximizing your wireless network investment with secure, flexible, and future-ready installation solutions.
May 10, 2023
3 min read
Press Release

May 2023 - Chatsworth Products and ZutaCore® Announce Strategic Partnership to Develop Advanced Cabinet-Integrated Liquid Cooling for Improved Data Center Efficiency

May 03, 2023
4 min read
Press Release

May 2023 - Chatsworth Products to Exhibit Integrated Cabinet Solution for Direct-on-Chip Dielectric Liquid Cooling at Data Center World 2023

Apr 25, 2023
3 min read
Press Release

April 2023 - Chatsworth Products Launches Manufacturing of Industry-Leading ZetaFrame™ Cabinet in Asia-Pacific

Apr 17, 2023
4 min read
News

How Intelligent Power Can Predict the Future

Chatsworth Products’ Ashish Moondra explains how data centers can use their raw power usage data to predict the future.
Mar 29, 2023
4 min read
Blog

The Wheels of Progress Turn for CPI in the Middle East

Explore CPI’s growth in the Middle East through impactful projects, strong partnerships, and dedicated leadership.
Mar 15, 2023
3 min read
Blog

CPI Marks 25 Years of Distribution Partnership with Accu-Tech

Learn about the collaboration that has supported IT infrastructure advancements and connected customers to innovative solutions since 1998.
Mar 08, 2023
4 min read
Press Release

March 2023 - Chatsworth Products Recognized as Finalist at 2022 Austin Regional Manufacturing Awards

Dec 19, 2022
3 min read
Blog

Practical Ways to Ensure Proven Results When Selecting Open Frame Server Racks

Tips for selecting the right server rack for your application, no matter how tall, wide or heavy your equipment gets.
Nov 11, 2022
5 min read
Blog

How Power over Ethernet Will Impact Enterprise Networks and How To Support It

Learn how to prepare your premise network for the future of PoE++ technology and high-power connectivity.
Nov 02, 2022
3 min read
Blog

Studying Up on Network Infrastructure in Educational Facilities and Campuses

Explore best practices for deploying wireless access points, including installation tips, and versatile enclosures to ensure reliable connectivity indoors and out.
Oct 13, 2022
3 min read
Press Release

October 2022 - Chatsworth Products Opens New Global Headquarters in Simi Valley, California

Oct 03, 2022
18 min read
News

Preparing the Infrastructure for Next-Gen Wi-Fi: Today's Installation Platform Will Fund Tomorrow's Technologies

In a feature article co-authored with Patti Fisher, RCDD, DCDC, OSP, RTPM, WD for ICT Today, Oberon's Bree Murphy helps reveal how and why planning for a robust infrastructure now will support future generations of wireless means, especially considering how new technologies can improve performance capabilities, update the cabling infrastructure, and modernize wireless access point (AP) installation methods.
Sep 19, 2022
5 min read
News

Unsung Heroes: Enclosures, Racks and Cabinets Form a Foundation to White Space Infrastructure

Jon Barker of Chatsworth Products (CPI) explains why enclosures, racks and cabinets form the foundation of white space infrastructure and serve as the starting point for any data centre.
Sep 19, 2022
2 min read
News

With Great Power Comes Great Responsibility: Reducing Carbon Footprint

CPI's Ian Cathcart joins industry experts to examine whether or not data centre owners and managers should take more responsibility when it comes to ethically disposing of network infrastructure equipment that is no longer required.
Sep 01, 2022
2 min read
Press Release

September 2022 - Chatsworth Products Hosts Expert Webinar on Uninterruptible Power Supplies (UPS)

Aug 01, 2022
11 min read
News

Optimizing Your Investment in Next-Generation WiFi 6/6E

Oberon President, Scott D. Thompson, provides expert analysis on how understanding the technology, underlying infrastructure requirements, and deployment strategies for various indoor and outdoor environments can help businesses big and small optimize their WiFi 6/6E investments.
Jul 12, 2022
4 min read
Blog

How to Select Uninterruptible Power Supply - UPS

A quick and easy guide for selecting the right UPS for your data center or remote site, including key questions to ask, UPS topologies, and battery options.
May 24, 2022
2 min read
Press Release

May 2022 - Chatsworth Products Launches Manufacturing of its ZetaFrame Cabinet in the United Kingdom

May 09, 2022
3 min read
Press Release

May 2022 - Chatsworth Products Introduces Uninterruptible Power Supplies (UPS) that Protect the Integrity of IT Assets and Ensure Uptime for Data Center and Edge Applications

Apr 18, 2022
3 min read
Blog

You Can't Manage What You Can't Measure: Why Power Monitoring is the Key to Better Power Management

Explore how intelligent PDUs and DCIM software optimize power distribution, enhance monitoring, and improve efficiency in high-density data centers.
Apr 15, 2022
7 min read
News

You Can't Manage What You Can't Measure

Mar 01, 2022
2 min read
News

The Rebirth of Cool: Avoiding Mistakes When Implementing Climate Management Systems

CPI’s Channel Manager in Europe, Ian Cathcart, shares expert insights on the needs—and differences—of focusing efforts on longer-term capital expenditures (CapEx) vs. the day-to-day operating expenses (OpEx) when it comes to designing and constructing data centers, and planning for effective airflow management.
Feb 03, 2022
3 min read
Blog

Extending the Network? Consider This When Delivering Network and Power to Edge Enclosures.

Learn how to protect IT equipment in harsh environments with edge enclosures for reliable network performance.
Jan 27, 2022
3 min read
Press Release

January 2022 - Chatsworth Products, Oberon, Showcase Latest ICT Infrastructure and Wireless Enclosure Solutions at the 2022 BICSI Winter Hybrid Conference and Exhibition

Jan 26, 2022
16 min read
News

A Comprehensive Guide to Bonding and Grounding 2.0

A new best practice approach of bonding simplifies and expedites a commonly misunderstood practice in the ever-evolving low voltage world of ICT infrastructure.
Nov 11, 2021
5 min read
Blog

All About ESOP: What It Is and Why it Matters

Discover the unique benefits of being an employee-owned company with these 10 fascinating facts about ESOPs and what they mean for CPI and its employees.
Oct 27, 2021
3 min read
Blog

Helpful Do’s and Don’ts of Deploying a Successful Wireless Network in Healthcare Facilities

Tips to help you ensure patient safety when installing wireless access points in healthcare facilities.
Oct 01, 2021
5 min read
News

Thinking Inside The Box Oct 21

Jon Barker of Chatsworth Products (CPI) explains how to make smarter and faster decisions by optimising data centre management through a cabinet ecosystem approach.
Sep 23, 2021
6 min read
Blog

Three Essential Capabilities for a Rack-Level Electronic Lock Solution

Here's a list of essential capabilities that can help ensure your protection is second to none.
Sep 09, 2021
4 min read
Blog

How to Protect Wi-Fi Access Points in Power Wash Environments

As more wireless networks extend into nontraditional, “edge” environments, there are a number of new and often overlooked considerations that traditional IT teams must face.
Aug 31, 2021
4 min read
News

How Higher Rack Densities Are Impacting the Rack Space

If there is one thing the past year has taught organizations, it is that business continuity is not possible without connectivity—remote connectivity. For data center managers and operators, this means the stakes have never been higher. Each new generation of data center equipment is more powerful than the previous and can replace multiple legacy technologies. With the demand for data growing quickly, the need to consolidate and expand simultaneously is compounding. How can organizations ensure reliable operations and stay up and running 24/7 while keeping costs down?
Aug 26, 2021
2 min read
Blog

Chatsworth Products and Oberon Each Honored with Innovators Awards from Cabling Installation & Maintenance

See how two cutting-edge solutions from Chatsworth Products and Oberon are transforming data centers and wireless networks, earning top industry recognition.
Aug 26, 2021
3 min read
Press Release

August 2021 - Chatsworth Products, Oberon Receive Awards for Innovations in Data Center and Wi-Fi Access Point Enclosures

Aug 25, 2021
1 min read
Press Release

August 2021 - Oberon Wins Gold Innovators Award from Cabling Installation & Maintenance at the 2021 BICSI Fall Conference

Aug 12, 2021
5 min read
Blog

10 Best Practices to Improve Data Center Uptime

How to prevent costly data center outages, improve uptime, and optimize power and cooling with DCIM software.
Jul 22, 2021
4 min read
Blog

How to Successfully Plan Telecommunications Rooms in Healthcare Facilities

How to ensure operational continuity, regulatory compliance, and future growth with thoughtful planning and seismic considerations.
Jul 16, 2021
8 min read
Blog

Six Network Components IT Teams at Schools and Universities Need Now

Discover how schools and universities can power, protect, and manage their networks to support the demands of modern learning environments.
Jul 15, 2021
2 min read
Blog

Mounting Solutions for Cisco’s New Catalyst® 9124 Series Outdoor Access Points

Oberon’s line of outdoor enclosures and wireless bollards provide secure and aesthetic options for mounting the latest Wi-Fi access points, whether on walls, poles, or in the middle of open courtyards or parking lots.
Jun 30, 2021
3 min read
Blog

CPI Celebrates 30 Years of Employee Ownership

Marking 30 years of delivering innovative infrastructure solutions worldwide.