Shopping List
Loading...
Loading...

Browse Oberon Retrofit Doors and Trims (10 Products)

Oberon Retrofit Doors 1074

3 Options
Starting at $190.00 USD MSRP

Product Overview

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1074.

Oberon Retrofit Trims 144X

19 Options
Starting at $105.00 USD MSRP

Product Overview

Retrofit Trims for Oberon In-Plane Mounts 1440, 1442, 1443, 1444. Use these trims to upgrade existing mounts with new APs. Trims include an AP-specific cutout and mounting bracket and torsion spring attachment. Select the trim to match the AP. 

Oberon Retrofit Doors 1075

20 Options
Starting at $0.00 USD MSRP

Product Overview

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1075.

Oberon Retrofit Trims 1042/1043

Product Overview

Interchangeable trims simplify access point upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1042 or Oberon® In-Plane™ Recessed Mounts 1043, which is designed to swap out and replace the existing trim.

Oberon Retrofit Trims 1040/1044

15 Options
Starting at $105.00 USD MSRP

Product Overview

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040 or Oberon® In-Plane™ Recessed Mounts 1044, which is designed to swap out and replace the existing trim.

Oberon Retrofit Trims 1040/1044 will no longer be manufactured after May 1, 2025, and will be replaced by Oberon Retrofit Trims 1040/1042/1043/1044. The new trim has a raised bevel style. 

Oberon Retrofit Trims 1040/1042/1043/1044

20 Options
Starting at $0.00 USD MSRP

Product Overview

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040, 1042, 1043 or 1044. Select the trim to match the new AP and replace the existing trim with the new trim and AP.

Oberon Retrofit Trims 1007

19 Options
Starting at $100.00 USD MSRP

Product Overview

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® H-Plane™ Right-Angle Surface Mounts 1007.

Oberon Retrofit Doors 1076/1077

18 Options
Starting at $115.00 USD MSRP

Product Overview

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosures 1076 or Oberon™ Wi-Tile™ Ceiling Enclosures 1077.

Oberon Retrofit Doors 1052

22 Options
Starting at $0.00 USD MSRP

Product Overview

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosures 1051 and Oberon™ Wi-Tile™ Ceiling Enclosures 1052.

Oberon Retrofit Doors 1047

41 Options
Starting at $100.00 USD MSRP

Product Overview

Interchangeable doors simplify AP upgrades and replacements. This is a retrofit door which is designed to swap out and replace the existing door in an installed Oberon Model 1047 Ceiling Enclosure without lifting ceiling tiles or opening the above ceiling space. This door is designed for use with the AP(s) listed in the section below. The dome door is designed for general use. Contact Oberon for other AP-specific doors.