Wire Cage Enclosures
Wire Cage Enclosures are a simple, economical way to partition your space and secure your equipment.
Browse Zone Enclosures (8 Products)
Zone Cabling Wall-Mount Enclosure
Product Overview
The Wall-Mount Enclosure measures 24"H x 42"W x 7.5"D (610 mm x 1070 mm x 191 mm). Includes mounting positions for passive and active equipment, a junction box and a fan to remove heat generated by active components. Mounting positions include space for a single 100 pair 110-style termination block, a single 6-port fiber optic adapter panel, two 2U x 19" spaces for patch panels or other panel mount termination hardware and one 3U x 19" space for active components up to 18"D (460 mm).
The enclosure is pre-punched with knockouts for 1/2" or 1-1/2" electrical conduit for cables and has an insulated, locking, fully-hinged double door to reduce noise and provide security. Enclosure is finished in beige.
Raised Floor Enclosures for Patch Panels
Product Overview
Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Use the access floor tile as enclosure lid. All models except A0222-RF, include access floor installation brackets.
A0222-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting
A0422-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting
A0622-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting
A0822-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting
13772-001 features larger cable openings for Cat 6a cables; two ports 14-3/4" x 3-1/4" (374 mm x 82 mm) and two ports 6-1/4" x 7" (158.8 mm x 180 mm); 19" EIA threaded equipment mounting rails pivoting
A1422-RF features four cable access ports 9-3/4" x 3-3/4" (247 mm x 69 mm); 19" EIA threaded equipment mounting rails fixed
13772-002 features larger cable openings for Cat 6a cables; six ports 14-3/4" x 3-1/4" (374 mm x 82 mm); 19" EIA threaded equipment mounting rails pivoting
Sizes & Options
Type
Raised Floor Enclosure with Locking Cover for Patch Panels
Product Overview
Drop-In enclosure measures 21-1/4" x 22-1/4" (539.8 mm x 565.2 mm) and includes a locking cover for use completely below access floor tiles. Installation only requires the removal of one floor tile. Features pivoting mounting rails similar to models with active components. Perfect for existing data centers.
Raised Floor Enclosure for Fiber
Product Overview
Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.
Sizes & Options
Type
Raised Floor Enclosure for Active Components
Product Overview
Features a lift-out tray for 2U x 10-1/4"D (260 4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity
Sizes & Options
Type
Ceiling Enclosure for Wiring Blocks
Product Overview
Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.
Sizes & Options
Type
Ceiling Enclosure for Patch Panels
Product Overview
Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.
Sizes & Options
Type
Ceiling Enclosure for Hubs Switches and Patch Panels
Product Overview
Telecommunications enclosures supports a combination of active components and patch panels or other panel-mount termination hardware. Enclosures include a junction box for power and a fan to remove heat generated by active components. Order #12-24 equipment mounting screws separately.
Sizes & Options
Type