Shopping List
Loading...
Loading...

Accessories & Services

Browse Accessories (37 Products)

IEC C20 PDU Input Power Cords

Product Overview

Input power cords for use with eConnect® PDUs that have IEC C20 inlets.

  • Select power cord to match power connection in the facility
  • IEC C19 Connector attaches to the C20 Inlet on the PDU
  • Sold individually, order one power cord per PDU

Sizes & Options

Volts, Plug, Connector

UPS Start-Up Services

Product Overview

Start-Up Service Onsite review of initial installation and system configuration of the UPS\system. Scheduled visit during standard work week (5x8). Does not include physical installation or electrical connections.

Order one start up service per UPS. 

Sizes & Options

Type

UPS Preventive Maintenance Services

Product Overview

Preventative Maintenance Service Onsite preventative maintenance of UPS and batteries. Scheduled visit during standard work week (5x8). Does not include physical installation or electrical connections

Order one Preventative Maintenance Service per UPS. Covers one visit.

Sizes & Options

Type

Door Sensor Kit for eConnect Electronic Access Control

Product Overview

Use eConnect EAC Door Sensor Kit to generate output signals for remote access monitoring.

Door Sensor Kit​ includes:

  • 4 conductor cables; 10' (3 m) each

UPS Onsite Services

Product Overview

Onsite UPS maintenance service coverage including start-up and corrective maintenance of electronics. Scheduled visit during standard work week (5x8). Does not include physical installation or electrical connections. 

Sizes & Options

Type

Wire Harness Kit for eConnect Electronic Access Control

Product Overview

Use eConnect EAC Wire Harness Kit as a spare if you need to connect the EAC with eConnect PDUs.

eConnect Electronic Access Control Smart Cards

Product Overview

eConnect Electronic Access Control Smart Cards; 13.56 MHz Electronic Access MIFARE Classic cards; Pack of 20

  • 13.56MHz MIFARE® Smart Cards
  • Sold in packs of 20

Temperature and Humidity Sensor 3% Accuracy RH

Product Overview

Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires external power from RIM-1000 or an external power supply and attaches to two of the analog inputs on the RIM-1000.

Temperature and Humidity Sensor with Display 3% Accuracy RH

Product Overview

Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, a three-digit LCD display, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires external power from RIM-1000 or an external power supply and attaches to two of the analog inputs on the RIM-1000.

Power Fail Monitor

Product Overview

Power Fail Monitor plugs into a standard 120 VAC NEMA 5-15 outlet to monitor for power loss. Secures to the outlet to ensure it is not accidentally disconnected and signals power loss through a Form C output relay. Power Fail Monitor attaches to one of the digital inputs on the RIM-1000.