Shopping List
Loading...
Loading...

Browse Oberon Hi-Bar Surface-Mount Enclosures (6 Products)

Oberon Hi-Bar Surface-Mount Enclosures 1030

1 Option
Starting at $280.00 USD MSRP

Product Overview

This ‘hard lid’ or wall mount Oberon® Hi-Bar™ Surface-Mount Enclosures 1030 provides a secure, aesthetic, convenient mounting solution for APs from most vendors. The enclosure has a low profile, impact-resistant ABS plastic dome so that APs with integrated or non-detachable antennas can be secured in otherwise unsecured spaces. White, textured powder-coated steel box provides greatest physical protection.

Oberon Hi-Bar Surface-Mount Enclosures 1017

2 Options
Starting at $45.00 USD MSRP

Product Overview

Hotels and residence halls often require APs in each room. Many compact APs fasten to a telecommunications outlet low on the wall, vulnerable to tampering, disconnect, or accidental damage. This compact, non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1017 plastic box protects the AP and cables connected to it. Deep enough to surface mount APs without a telecommunications outlet in the wall, the low-profile 1017 is molded from durable ABS plastic, virtually transparent to the wireless signal. Box cover has tamper-resistant screws.

Oberon Hi-Bar Surface-Mount Enclosures 1016

2 Options
Starting at $180.00 USD MSRP

Product Overview

Non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1016 secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated. 

Oberon Hi-Bar Surface-Mount Enclosures 1015

4 Options
Starting at $115.00 USD MSRP

Product Overview

Oberon® Hi-Bar™ Surface-Mount Enclosures 1015 secures and protects Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.

Oberon Hi-Bar Surface-Mount Enclosures 1014

3 Options
Starting at $145.00 USD MSRP

Product Overview

Hi-Bar™ 1014 is a compact Wi-Fi Access Point enclosure designed specifically to protect indoor APs in challenging indoor environments. This rugged polycarbonate enclosure protects the AP and associated cabling from tampering and disconnect and is virtually transparent to wireless signals. Hi-Bar 1014 features a smooth exterior design and a sealed cover that attaches with tamper-resistant screws and is paintable to match inteiror finish. Available with opaque or clear cover and with solid or vented enclosure.

Oberon Hi-Bar Surface-Mount Enclosures 1013

1 Option
Starting at $175.00 USD MSRP

Product Overview

2-axis Articulating wall Hi-Bar mount for most manufacturers’ APs and directive (or patch) antennas on pillars and walls. AP and directional antenna attach to this mount, and the antenna can be pointed in any direction to achieve desired wireless coverage. Wall mount bracket can be placed directly over data outlet. Designed for Cisco and Aruba Networks APS and directive  antenna, and many other vendors’ APs. Ideal for classrooms, auditoriums, and stadiums where directional coverage is required.