Shopping List
Loading...
Loading...

Accessories

Browse Accessories (64 Products)

Tapped #12-24 Equipment Rails for RMR Modular Enclosure

Product Overview

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Sizes & Options

Width, Height, Color

Swing-Out Plate Mounting Kit

Product Overview

The Swing-Out Plate Mounting Kit installs at the front of the enclosures and converts a standard mounting plate into a swing-out mounting plate (ordered separately). The Kit includes brackets, hinges and mounting hardware that attach to the front of the enclosure to allow easy access to electronic components. 

Sizes & Options

Height, Color

Single Tempered Glass Door for RMR Wall-Mount Enclosure

Product Overview

The Single Tempered Glass Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Single Solid Metal Door for RMR Wall-Mount Enclosure

Product Overview

The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

RMR Wall-Mount Enclosure Vertical Lashing Bracket

Product Overview

Vertical Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket.

Sizes & Options

Height, Color

RMR Wall-Mount Enclosure Short Finger Cable Manager

Product Overview

Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the rail for better organization. Use it with Front-to-Rear Lashing Bracket for optimum performance.

Sizes & Options

Height, Color

RMR Wall-Mount Enclosure Quick Wall-Mounting Kit

Product Overview

RMR Quick Wall-Mounting Kit features a cleat design that allows for quick and easy mounting of the RMR Wall-Mount Enclosure.

 

RMR Wall-Mount Enclosure Lug Kit

Product Overview

Grounding Lug Kit includes a Two-Hole Compression Lug sized for for #6 AWG conductor with .375" (9.5mm) holes spaced on 1" (25.4 mm) centers and mounting hardware. Attaches to the RMR Wall-Mount Enclosure frame to  provide a bonding for the enclosure. 

RMR Wall-Mount Enclosure Lag Bolt Mounting Kit

Product Overview

RMR Wall-Mount Enclosure Lag Bolt Mounting Kit, 3" (77 mm) H x 3" (77 mm) W x 3" (77 mm) D; Clear

RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit

Product Overview

Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.

For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.