Shopping List
Loading...
Loading...

Universal Cabinet End Panel

10 Options
Explore Sizes & Options
Product No. Add to List Add
32720-717
View Details
$323.87
32720-E16
View Details
$306.56
32720-720
View Details
$375.77
32720-E20
View Details
$375.77
32720-E17
View Details
$323.87
32720-E19
View Details
$341.21
32720-E18
View Details
$323.87
32720-719
View Details
$341.21
32720-718
View Details
$323.87
32720-716
View Details
$306.56
Product Description

Universal Cabinet Panel is an optional accessory that is used with the Frame Supported Hot Aisle Containment (HAC) Solution and the Cabinet Supported Cold Aisle Containment (CAC) Solution. In both instances the panel is added when cabinets vary in width and height to seal the space between the top of the cabinet and the Frame Supported Exhaust Duct or Cabinet Supported Ceiling Panel Kit.

Key Features and Benefits
  • Adjusts in width to match odd cabinet sizes
  • Contains air in the enclosed aisle between adjacent rows of cabinets
  • Includes vertical and horizontal seals
  • Fits snug against the top of the short cabinet and the sides of the adjacent cabinets
  • Adjusts in width and height, available for 3U, 6U, 9U and 11U cabinet height differences
  • Aluminum panel and steel brackets are painted glacier white or black
  • Match to width of cabinet and height of opening above cabinet