Shopping List
Loading...
Loading...

Browse Oberon H-Plane Right-Angle Surface Mounts (5 Products)

Oberon H-Plane Right-Angle Surface Mounts 1012

1 Option
Starting at $170.00 USD MSRP

Product Overview

This H-Plane right-angle mounting bracket has a hinged, snap -down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Quickly install AP in preferred horizontal orientation. Removable AP receiver plate has mounting features for Cisco, Aruba, and Meraki APs with single gang outlet box hole spacing for most other vendors' APs. 3-postiion lock unlocks cover first, then AP receiver plate. Powder-coated steel. Ideal for hard lid environments such as hotels and retails spaces, classrooms and residence halls.

Oberon H-Plane Right-Angle Surface Mounts 1012 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon H-Plane Right-Angle Surface Mounts 1011. Oberon H-Plane Right-Angle Surface Mounts 1011 is equivalent in size, has an updated AP mounting pattern and is now available in a locking version. 

Oberon H-Plane Right-Angle Surface Mounts 1011

3 Options
Starting at $105.00 USD MSRP

Product Overview

Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls. This Oberon® H-Plane™ Right-Angle Surface Mounts 1011 has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Mounting features for Cisco and Aruba Networks APs and includes universal T-bar for most other vendors’ APs. Attractive powder-coated steel finish. Ideal for hard lid environments such as hotels and retails spaces. Optional locking version. Add a matching black AP cover to help to conceal AP in open ceiling environments.

Oberon H-Plane Right-Angle Surface Mounts 1007

20 Options
Starting at $150.00 USD MSRP

Product Overview

Many Wi-Fi and Small Cell Access Point (AP) manufacturers recommend access points be mounted in a horizontal orientation for optimal wireless coverage. In locations where the access points are to be mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1007 permits the access point to be mounted in the preferred horizontal orientation.

With the Oberon™ H-Plane™ Right-Angle Surface Mounts, the access point is partially recessed into the right-angle mount, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. A locking plastic cover on the back secures and conceals cabling and connectivity, providing for a nicely finished installation.

The 1007-LPDOME/-LTDOME models have a plastic dome which conceals and secures the AP.

Oberon H-Plane Right-Angle Surface Mounts 1006

24 Options
Starting at $50.00 USD MSRP

Product Overview

Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1006 permit the AP to be mounted in the preferred horizontal orientation. With the 1006 series, the AP is partially recessed into the right-angle bracket, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. Available for leading AP makes and models.

Oberon H-Plane Right-Angle Surface Mounts 1004

1 Option
Starting at $85.00 USD MSRP

Product Overview

This right-angle mounting H-Plane bracket has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Quickly install AP in preferred horizontal orientation. Designed for smaller Aruba Networks APs such as the AP-205, AP-215, AP-305, AP-315, AP-505, and AP-515. White powder-coated steel. Ideal for hard lid environments such as hotels and retails spaces.

Oberon H-Plane Right-Angle Surface Mounts 1004 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon H-Plane Right-Angle Surface Mounts 1011. Oberon H-Plane Right-Angle Surface Mounts 1011 is slightly larger and has an updated AP mounting pattern to support a wider range of APs.