Cable Spool Kit for Velocity® Vertical Cable Manager Descripción General
The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side. Spools are 2" (51 mm) in diameter and 6"L (152 mm) and made from aluminum; painted black. Each kit includes four spools and mounting hardware.
Ver Documentación del Producto