RMR Wall-Mount Enclosure Busbar Kit Descripción General
Busbar Kit includes a 19”L (482.6 mm), 3/4”H (19.1 mm), 3/16” thick (4.8 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers, two insulators and mounting hardware. Attaches to the RMR WallMount Enclosures on the back panel and provides a common bonding point.
Ver Documentación del Producto