12730-712
3" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket
3" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 9'"W to 12"W (230 mm to 300 mm) Runway; Black
$63,34
Tamaño:
For 9" to 12" (230 mm to 300 mm) Runway
Acabado/ Color:
Black
Póngase en contacto con un representante de ventas
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción

3" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket Descripción General

Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular. For proper attachment on 6" runway, use top bars (13045 Series) rather than top angles. Installation Best Practices include Runway Elevation Kit (P.N 10506)

Kit consist of:

  • (1) mounting plate
  • (2) hat-shaped brackets
  • (2) J-Bolts, 5/16-18 x 2-1/4"
  • (3) hex nuts, 5/16-18
  • (3) split lock washers, 5/16"
Ver Documentación del Producto