Contenedor de consolidación básica para almacenamiento de cables Descripción General
The BCE-6-P is a basic consolidation enclosure for cable storage suitable for use in air handling spaces. It is designed to be located completely above drop ceilings or completely below raised floors. The enclosure requires a space that is 22" long by 16" wide and 8" deep. BCE-6-P has two edge-protected cable access ports that include fire rated foam sealing kits, and a removable cover which is secured with eight wing nuts. BCE-6-P does not include interior mounting brackets for equipment or cable tie points.
Ver Documentación del Producto