Dique de aire
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Air Dam blocks airflow around the sides and top of the equipment mounting space, so cold air passes through equipment and hot air does not recirculate around equipment in the GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits

  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 1.3” (33 mm) from the front of the cabinet frame; maximum rail setback is 9.8” (248 mm) without Bottom Panel
  • Flexible seal against top and side panels
  • Includes: top, bottom and side baffles, installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White; seals are black
  • Select part number to match the frame
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (138 Product Options)
Número de Producto Rack Height Ancho Estilo del Riel Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters