Shopping List
1042-ARAP535
Recessed Wall & Hard-Lid Ceiling Access Point Installation Kit for Existing Construction, 3"H x 11"W x 11"D (76 mm x 279 mm x 279 mm) Back Box, Spring-Attached Aruba AP-535 Trim
Product Description
Oberon In-Plane Recessed Mounts 1042 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon In-Plane Recessed Mounts 1442. Oberon In-Plane Recessed Mounts 1442 offers a larger trim to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.
The 1442 series recessed mounts feature the same torsion spring attached trim mechanism as used on the 1042 model with the largest backbox available for ceiling systems supported on 16-inch centers. The larger backbox allows larger APs to be mounted above the ceiling with the larger -FXL cover. The 1442 series is installed into the hard ceiling the same way that the 1042 series is installed. Once installed, the 1442 looks like the 1042, with an identical textured white powder coat finish.
For existing installations, Oberon will continue to offer Retrofit Trims 1040/1042/1043/1044 (PNs 37-104X-S2) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.
Oberon® In-Plane™ Recessed Mounts 1042 offers the simplest way to mount access points and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. A cutout is made in the ceiling and the all metal back-box is fastened into the ceiling. The AP fastens to the appropriate trim, and the AP/trim attaches to the to the back-box with torsion springs. The AP is recessed into the ceiling much like a recessed light fixture, with only the front face exposed for optimal wireless coverage. The AP trim is easily swapped for new trim when AP brand or model changes.
Key Features and Benefits
- Install and conceal APs and antennas from most vendors into existing construction hard ceiling environments
- AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance
- Easy to install, no lose hardware