ZetaFrame® Cabinet System: Unmatched Strength, Ultimate Performance
Built for the demands of modern data centers, CPI’s integrated, configurable cabinet system delivers superior durability, flexibility, and industry-leading load capacity.

The ZetaFrame® Cabinet System from Chatsworth Products (CPI) is a highly engineered solution built for the demanding needs of AI and HPC applications.
It offers fast, built-to-order configurability with exceptional strength and scalability for next-generation computing.
As a total, turnkey solution, it seamlessly integrates advanced thermal management, power distribution, and cable organization to optimize performance in high-density deployments.

Discover the Benefits of ZetaFrame
All-in-One Integrated Solution
All components are seamlessly integrated and shipped under one part number, simplifying procurement and installation for a smooth, hassle-free deployment.
Rapid Deployment
By arriving preconfigured, ZetaFrame eliminates on-site assembly—reducing labor, errors, and setup time—so you can go live sooner with minimal disruption.
Highly Customizable
ZetaFrame® is a fully customizable solution, designed by you to meet your exact specifications—from size and mounting options to accessories and beyond.
Key Integrated Features
Powering Performance
The ZetaFrame® Cabinet System is designed for seamless power integration, ensuring efficient and reliable energy distribution in high-density environments.
- Built-In Compatibility: Effortlessly integrates with CPI’s intelligent power solutions for a unified infrastructure.
- High-Power Configurations: Designed to handle the increasing power demands of AI and HPC, ensuring stability and efficiency.
- Streamlined Deployment: Integrated power solutions simplify installation and management, reducing complexity in modern data centers.


Advanced Cooling Solutions for High-Density Performance
Liquid Cooling: Maximize Performance & Sustainability
ZetaFrame® integrates seamlessly with ZutaCore® Hypercool® direct-to-chip cooling, managing extreme power densities while reducing energy use and eliminating water. This waterless solution cools processors up to 2800W, supports over 100kW per rack, and enables greater compute density with a lower carbon footprint. Preinstalled components streamline deployment under a single part number.
Air Containment: Optimize Cooling Efficiency
Fully integrated with ZetaFrame®, air containment solutions like vertical exhaust ducts and aisle containment improve cooling efficiency by isolating hot and cold air. When combined with liquid cooling, this hybrid approach reduces energy consumption, supports high-power densities, and ensures reliable performance in dense computing environments.
Industry-Leading Load Capacity
Built for reliability, the ZetaFrame® Cabinet System supports up to 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads, making it ideal for high-density deployments. Its robust steel frame adapts to evolving data center demands, seamlessly integrating hybrid cooling and next-generation technologies.

Why Work with CPI?
Consultation & Design Expertise
From designing a solution from the ground up to selecting the ideal configuration, our team collaborates with you to deeply understand your challenges and guide you through even the most complex projects.
Single Vendor Solution
As a true single-vendor solution, CPI can help simplify procurement, ensure compatibility, and streamlines deployment, so you can focus on performance, not piecing together components.
Sustainability-Focused
Partnering with CPI means gaining energy-efficient solutions designed to reduce waste, lower operating costs, and support your sustainability goals—without compromising performance or reliability.

How Pre-Installed Accessories in Data Center Cabinets Reduce Waste & Streamline Sustainability

Cabinet-Integrated Liquid Cooling Supports Rising Power Density and Maximum Sustainability for High-Performance Computing Data Center Environments