Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

AAT-AWM-H

Zone Cabling; Wall-Mount Enclosure; 24"H (610 mm) x 42"W (1070 mm) x 7.5"D (191 mm); Beige

MSRP $1,724.67
Product Description

The Wall-Mount Enclosure measures 24"H x 42"W x 7.5"D (610 mm x 1070 mm x 191 mm). Includes mounting positions for passive and active equipment, a junction box and a fan to remove heat generated by active components. Mounting positions include space for a single 100 pair 110-style termination block, a single 6-port fiber optic adapter panel, two 2U x 19" spaces for patch panels or other panel mount termination hardware and one 3U x 19" space for active components up to 18"D (460 mm).

The enclosure is pre-punched with knockouts for 1/2" or 1-1/2" electrical conduit for cables and has an insulated, locking, fully-hinged double door to reduce noise and provide security. Enclosure is finished in beige.

Key Features and Benefits