Shopping List
13772-002
Raised Floor Enclosure for Patch Panels; 4U+4U Enclosure for 14" (360 mm) Floor; Large Ports
Type | 4U + 4U Enclosure for 14" (360 mm) Floor, Large Ports |
Product Description
Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Use the access floor tile as enclosure lid. All models except A0222-RF, include access floor installation brackets.
A0222-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting
A0422-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting
A0622-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting
A0822-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting
13772-001 features larger cable openings for Cat 6a cables; two ports 14-3/4" x 3-1/4" (374 mm x 82 mm) and two ports 6-1/4" x 7" (158.8 mm x 180 mm); 19" EIA threaded equipment mounting rails pivoting
A1422-RF features four cable access ports 9-3/4" x 3-3/4" (247 mm x 69 mm); 19" EIA threaded equipment mounting rails fixed
13772-002 features larger cable openings for Cat 6a cables; six ports 14-3/4" x 3-1/4" (374 mm x 82 mm); 19" EIA threaded equipment mounting rails pivoting