结果 "cable"
Selected Options
This sturdy play-out reel makes installing multi-conductor or coaxial cables a one-person job. The installer no longer needs to unwind the cable, lay it flat on the floor and have another installer assist by feeding the cable into the duct. 
1 选项
Starting at 970.17 USD MSRP
Electrically isolates Cable Runway sections, isolating grounding sections of runway or where strong EMI/RFI fields could generate eddy-currents, which could disturb down-line equipment.
2 选项
Starting at 35.68 USD MSRP
Allows the attachment of cable runway 12" (300 mm) directly above and either parallel or perpendicular to existing Cable Runway.
3 选项
Starting at 102.19 USD MSRP
Create a radius for L, T, or X-shaped intersections of Cable Runway.
8 选项
Starting at 142.07 USD MSRP
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
9 选项
Starting at 72.18 USD MSRP
Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother transition of cables.
28 选项
Starting at 61.39 USD MSRP
Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination.
8 选项
Starting at 39.47 USD MSRP
This bracket can be mounted at desired height and depth to position straps right where you need them reusable rivets allow Saf-T-Grips to be added or removed as required. Mounting hardware not included.
8 选项
Starting at 300.50 USD MSRP
The Cable Ring Kit is designed for the Evolution® Single-Sided Vertical Cable Manager. Creates a separate cable pathway for premise cables at the back of the Cable Manager. 
10 选项
Starting at 178.14 USD MSRP
Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.
1 选项
Starting at 124.55 USD MSRP
Selected Options
CPI 缆线填充表列出了所有 CPI 缆线管理和缆线布线路径产品的线缆填充推荐值和最大值。 利用此表能找到选用理线器或布线路径产品的线缆填充值。 该表列出了各理线器或布线路径产品的的可用面积,以便您计算其他类型的缆线。 填充表有两种格式,便携文件格式 (PDF) 和 Microsoft Excel 格式。                                      PDF 格式                  Excel 电子表格 * *这种电子表格使用简便, 您可以根据缆线规格快速估算缆线填充值。 理线器和布线路径产品...
CPI Cable Manager Horizontal Motive BIM Files
CPI Cable Management and ladder racks Division 27 CSI Specification Document
Cable Tray Division 27 CSI Specification Document
CPI Cable Trays for Electrical Division 27 CSI Specification Document
CPI Cable Runway Load-Span Table
CPI Cable Runway and Tray Cable Runway BIM Files
Quick Reference Guide QRG for CPI Cable Pathway and Supports