Industrial Enclosures
Accessories
Sealing Accessories
RMR Enclosure Gland Seal
Add To Cart
RMR Enclosure Gland Seal
Qty:
Remove
Cart Subtotal:
$0,00
Add to cart
Checkout
RMR Enclosure Gland Seal
Descargas Útiles y Enlaces
Información del Producto
Hoja de Datos del Producto
Herramientas de diseño
Descripción General
RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".
Explorar Opciones de Productos
Refine By
Confirmar Selecciones
Reiniciar
Tipo
RG M63/4
RG M63/9
Refine By
Confirmar Selecciones
Reiniciar
Tipo
RG M63/4
RG M63/9
Explore Sizes & Options
(
2