Contenedor para piso elevado para fibra
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.

Key Features and Benefits

  • Fits under a single 2' x 2' access floor tile
  • A0822-RF-F features two 7" x 2" (180  mm x 50 mm) cable access ports and 19" EIA threaded equipment mounting rails with 4U of rack-mount space
  • A1422-RF-F features two 10" x 2-1/2" cable access ports and 19" EIA threaded equipment mounting rails with 6U of rack-mount space
  • Equipment mounting rails can be centered or offset in the enclosure to accommodate angled patch panels or longer electronics
  • Cable tie points simplify cable management
  • Includes (4) access floor support brackets

 

Explorar Opciones de Productos
Refine By
Refine By
  • Tipo
Explore Sizes & Options (2 Product Options)
Número de Producto Tipo Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters