Contenedor de techo para concentradores, switches y paneles de conexiones
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Telecommunications enclosures supports a combination of active components and patch panels or other panel-mount termination hardware. Enclosures include a junction box for power and a fan to remove heat generated by active components. Order #12-24 equipment mounting screws separately.

  • A1222-HR provides 5U for patch panels and 2U x 15"D (380 mm) for active equipment; equipment mounts on the door
  • 13812-001 provides larger cable openings for Cat 6A; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
  • A1024-HR provides 5U for patch panels and 2U x 15"D (380 mm) for active equipment; equipment mounts on the door
  • A1224-HR provides a total of 10U with (3) brackets sized 4U - 2U - 4U to support a combination of patch panels adn 15"D (380 mm) or less active equipment; brackets may be mounted on the door or the back of the enclosure

 

Explorar Opciones de Productos
Refine By
Refine By
  • Tipo
Explore Sizes & Options (3 Product Options)
Número de Producto Tipo Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters