Puertas deslizantes dobles (mostradas) o simples, que cuentan con cierre automático y grandes paneles transparentes. Las puertas se acoplan a los gabinetes en los extremos del pasillo para sellar los extremos del pasillo contenido. Para simplificar la instalación,también se encuentra disponible una Plantilla de Montaje para Piso reutilizable.
Secures the Aisle Containment Door Assembly to the tops of the cabinets. Two versions for use with or without Door Standoff Kit (P/N 32870). Includes two brackets; available in three height ranges.
Provides a pattern for marking and drilling the floor when installing Aisle Containment Doors. Reusable, only one required.
Offsets door from the side of the cabinets, so floor mounting hardware is not located over the edges of the floor tiles. Provides approximately 2.5” (64 mm) standoff.
Use with Cabinet Supported Solutions only. Flush mount and offset mount versions available in three size ranges. Seals the gap above the door when the door is attached to cabinets over 88” (2235 mm) tall.