Specially designed to support heavy equipment. 2U x 19”W x 26”D (660 mm) sliding shelf, extends 24” (610 mm), adjusts between 20” and 34” (510 mm and 860 mm) mounting depth. Supports up to 300 lb (136.1 kg).