Explore Sizes & Options
Product No. | Add to List | ||
---|---|---|---|
A1422-RF-F View Details | 6U Fiber Enclosure for 14" (356 mm) Floor | $1332 | |
A0822-RF-F View Details | 4U Enclosure for 9" (230 mm) Floor | $1305.55 |
Product Description
Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.
Key Features and Benefits
- Fits under a single 2' x 2' access floor tile
- A0822-RF-F features two 7" x 2" (180 mm x 50 mm) cable access ports and 19" EIA threaded equipment mounting rails with 4U of rack-mount space
- A1422-RF-F features two 10" x 2-1/2" cable access ports and 19" EIA threaded equipment mounting rails with 6U of rack-mount space
- Equipment mounting rails can be centered or offset in the enclosure to accommodate angled patch panels or longer electronics
- Cable tie points simplify cable management
- Includes (4) access floor support brackets