Shopping List
Loading...
Loading...

Ceiling Enclosure for Patch Panels

4 Options
Customize Your Product
Type
Explore Sizes & Options
Product No.Add to List
13812-002
View Details
2' x 2' Ceiling; Large Cable Ports $2092.38
A1024-PP
View Details
2' x 4' Ceiling; 2U - 1U - 2U Brackets $2770.35
A1224-PP
View Details
2' x 4' Ceiling; 4U - 2U - 2U Brackets $2857.79
A1222-PP
View Details
2' x 2' Ceiling; Standard Cable Ports $2175.63
Product Description

Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.

Key Features and Benefits
  • A1222-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mounts on the door
  • 13812-002 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
  • A1024-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door
  • A1224-PP provides a total of 10U with (3) brackets sized 4U - 2U - 4U; brackets may be mounted on the door or the back of the enclosure