结果 "wall support bracket"
改善方式
Selected Options
Designed to support heavy cable runs, such as multiple strand PBX cable, data cabling and coax, along walls or wherever wall support of heavy cable runs are needed.
4 选项
Starting at 23.73 USD MSRP
Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).
12 选项
Starting at 68.91 USD MSRP
Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).
9 选项
Starting at 92.26 USD MSRP
Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.
3 选项
Starting at 27.27 USD MSRP
Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.
3 选项
Starting at 7.04 USD MSRP
The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.
18 选项
Starting at 170.61 USD MSRP
Selected Options
对于使用 AutoCAD 进行设计布局的客户,CPI 已建立常用 CPI 产品的 CAD 形状。 CPI CAD 形状拥有俯视图、正视图、侧视图和等距视图,且免费提供。 若要下载这些免费的 CAD 形状用于您的设计布局,点击下方链接。  将提示您保存 .zip 文件。 Zip 文件是需要 WinZip 软件来打开的压缩文件。 请访问 WinZip 网站 获取更多信息。 如果您在下方未找到特定产品,请拨打 +86 21 6880 0266 或发送电子邮件至 [email protected] 联系 CPI 技术支持。 ...
eConnect Monitored Pro Specification Sheet for 220-240 Volt, 32A, Single-Phase; EA-4283-C, EA-4283-E, EA-4283-CE
eConnect Monitored Pro Specification Sheet for 220-240/380-415 Volt, 16A/20, Three-Phase; EA-4282-C, EA-4282-E, EA-4282-CE
eConnect Monitored Pro Specification Sheet for 220-240 Volt, 16A, Single-Phase; EA-4281-C, EA-4281-E, EA-4281-CE
eConnect Monitored Pro PDU Specification Sheet, 120/208 Volt, Three-Phase Input; PN EA-4280-C, EA-4280-E, EA-4280-CE
eConnect Monitored Pro PDU Specification Sheet, 120/208 Volt, Three-Phase Input; PN EA-4279-C, EA-4279-E, EA-4279-CE
eConnect Monitored Pro Specification Sheet for 208 Volt, 30A, Three-Phase; EA-4278-C, EA-4278-E, EA-4278-CE
eConnect Monitored Pro PDU Specification Sheet, 208 Volt, Single-Phase Input; PN EA-4277-C, EA-4277-E, EA-4277-CE
eConnect Monitored Pro PDU Specification Sheet, 208 Volt, Single-Phase Input; PN EA-4276-C, EA-4276-E, EA-4276-CE
eConnect Monitored Pro PDU Specification Sheet, 120 Volt, Single-Phase Input; PN EA-4275-C, EA-4275-E, EA-4275-CE