Resultados Para "seismic"
Selected Options
Seismic Frame® Two-Post Rack is designed specifically to support network equipment in areas with seismic activity. Variety of cable management accessories available.
16 opciones
Desde 1794,40 USD MSRP
CPI Duplex Electrical Outlet Box provides a convenient location for a single duplex outlet to provide electricity to equipment on the Seismic Frame Two Post Rack.
1 opcion
Desde 20,68 USD MSRP
Stiffen and add support to critical load-supporting joints.
2 opciones
Desde 364,65 USD MSRP
Full Height Dual PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. Two sizes available. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame<
8 opciones
Desde 106,29 USD MSRP
The Equipment Support Bracket provides additional support for deep or heavy rack-mounted equipment.
4 opciones
Desde 71,20 USD MSRP
This adjustable, strong, easy-to-install rack bracing kit provides a cost-effective, attractive solution to brace your equipment rack.
9 opciones
Desde 253,11 USD MSRP
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket.
4 opciones
Desde 105,90 USD MSRP
Protect and secure your valuable shelf-mounted equipment.
12 opciones
Desde 291,57 USD MSRP
CPI Heavy-Duty Top Angle creates a heavier top and better rack stability, reducing equipment damage from seismic events.
8 opciones
Desde 67,10 USD MSRP
Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. enhances structural integrity during seismic events.
19 opciones
Desde 238,18 USD MSRP
Selected Options
CPI SeismicFrame Two-Post Rack BIM FIles
CPI Seismic Application Sheet
Soporte para Tubo alto - PN 10684
Unidad de Distribución de Energía (PDU) POWERWEDGE - PN 35882
Linguetes Extendidos de la Sección de Cableado Maestro MCS - EFX - PN 40092
Organizador de Cables para Gabinetes SlimFrame Serie C - 11809 Preguntas Frecuentes
J-Bolt Kit 5/16-18 Cut Sheet, 11305
11430 J-Bolt 1/4-20, J-Bolt 5/16-18 Cut Sheet
GT-Series GlobalFrame Gen 2 Cabinet Service Part Cut sheet