CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only.
Our most popular cable runway is designed for value conscious customers. The Universal Cable Runway offers the industry standard features you’ve come to expect. With the runway supported every 5’ (1.5 m), maximum load with minimal deflection is 132 lb/ft (59.9 kg).
Creates a flexible point-to-point pathway for network cabling in data centers, entrance rooms, distribution areas (MDA, HDA), telecommunications rooms and other spaces where cabling enters or exits the pathway.
Ideal pathway solution within telecommunications rooms. TELCO-Style Cable Runway stringers are 1 1/2" x 3/8' x .065" (38 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2" x 1" x .065" (12.7 mm x 30 mm x .65 mm) welded.
Bracket provides a separate facility for running power conductors or other cables that should be physically separated from main cables. Made of 1/8" x 1" (3.18 mm x 30 mm) steel; gold finish/color over zinc plating
Used to attach threaded rod to ceiling. Hardware is not included.
Cable Runway Mounting Bracket for 6" (150 mm) to 24" (600 mm) Wide Runway secured onto Adjustable QuadraRack® (AQR) or Adjustable ServerRack.
The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.
Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.
Create a radius for L, T, or X-shaped intersections of Cable Runway.
Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Mounts to the side stringer of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges.
Designed specifically for use over 19" wide racks (CPI series 55053, 46353 or 66353) and any 6"W (150 mm) vertical cable manager.
The PatchRack is a miniature two-post rack that can be attached to CPI Cable Runway to save rack-mount space by placing patch panels or interconnect equipment above the rack or cabinet.
The D-Ring Kit provides cable management for PatchRack.
CPI's patent-pending Tool-less Stringer Radius Drop features simple, tool-less installation.
CPI's patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius.
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
CPI's patent-pending Tool-less Pathway Dividers divide cable runway into multiple pathways to organize cables by media type or destination - a solution that enables technicians to better manage moves, adds and changes.
Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination.
Creates a gradual bend for cascading cable runs.
Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes for Cable Runway runs. Designed for cabling in conformance with minimum bend radius requirements.
Connect two sections of runway end-to-end. Fits both solid and tubular steel 1-1/2" x 3/8" and 2" x 3/8" (38.1 mm x 9.53 mm and 50.8 x 9.53 mm).
For butting two lengths of Runway together. Cable Runway drilling is required. For use in earthquake area.
Used to create a 90º junction splice with all types of 1-1/2" x 3/8" or 2" x 3/8" Cable Runway.
Bolt-through Junction-Splice Kit for vertical runs or to meet seismic requirements. Cable Runway drilling is required.
Butt-splice Cable Runway at a 45º angle.
Adjust to form any junction angle for cabling that requires a large radius bend or to route around existing plumbing, electrical, ect.
Splice cable runway vertically, horizontally or perpendicularly. Adjust to any angle, not limited to 45º or 90º. Flexible swivel design simplifies Cable Runway installation.
Secures cable runway to the top of Standard and Universal equipment racks.
Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular.
Secures Cable Runway to the top of 6"D (150 mm) Standard Rack without intruding into valuable mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars.
Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).
2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.
To attach and secure Cable Runway to a wall or floor. Foot made of 3/8" x 1-1/2" x 6"H steel.
Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.
Use for floor support for cable runway grids.
Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
Adjustable Cable Runway Stringers are available separately. Accessory kits allow sub-components to be inventoried in compact packages.
Secures threaded rod to Cable Runway.
Support kits used to brace pathway products and meet earthquake safety codes.
Provides easy additions of Cable Runway layers to existing cable racks by allowing support brackets and nuts to slip over drop rod.
Allows the attachment of cable runway 12" (300 mm) directly above and either parallel or perpendicular to existing Cable Runway.
Used to suspend Cable Runway from the ceiling. Material is steel, finished with gold over zinc plating.
Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother transition of cables.
Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).
Used to close an unspliced end of Cable Runway. Made of 3/8" x 1-1/2" x .065" (9.53 mm x 38 mm x 1.65 mm) thick rectangular steel tubing.
Secures threaded rod to Cable Runway. Mounting hardware not included.
This kit has been designed to make installation of cable runway in the ceiling even easier by using just a single point of attachment. The center attachment design not only makes installation easy, but also provides quick and simple cable routing with<
Covers and protects exposed ends of cable runway and auxiliary framing bar and channel. Reduces chances of personal injury and equipment damage.