Shopping List
Loading...
Loading...

Triangular Support Bracket Aluminum

9 Options
Customize Your Product
Type
Color
Explore Sizes & Options
Product No.Add to List
11312-118
View Details
Use With 12" to 18" Width Runway
Gray
$108.68
11312-112
View Details
Use With 6" to 12" Width Runway
Gray
$100.13
11312-706
View Details
Use With 4" to 6" Width Runway
Black
$92.26
11312-718
View Details
Use With 12" to 18" Width Runway
Black
$108.68
11312-106
View Details
Use With 4" to 6" Width Runway
Gray
$92.26
11312-E18
View Details
Use With 12" to 18" Width Runway
Glacier White
$119.53
11312-E12
View Details
Use With 6" to 12" Width Runway
Glacier White
$110.11
11312-E06
View Details
Use With 4" to 6" Width Runway
Glacier White
$101.44
11312-712
View Details
Use With 6" to 12" Width Runway
Black
$100.13
Product Description

Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).