Cable Runway Corner Bracket
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
11959-015 View Details | 15" (381 mm) | Gold Chem | $169.52 | |
11959-715 View Details | 15" (381 mm) | Black | $142.07 | |
11959-024 View Details | 24" (609.6 mm) | Gold Chem | $190.26 | |
11959-124 View Details | 24" (609.6 mm) | Gray | $159.41 | |
11959-115 View Details | 15" (381 mm) | Gray | $142.07 | |
11959-724 View Details | 24" (609.6 mm) | Black | $159.41 | |
11959-E15 View Details | 15" (381 mm) | Glacier White | $156.30 | |
11959-E24 View Details | 24" (609.6 mm) | Glacier White | $175.39 |
Product Description
Creates a radius for L, T, or X-shaped intersections of Cable Runway formed when two or more pieces of Cable Runway are connected together with the Junction-Splice Kit or Heavy-Duty Junction-Splice Kit.
Key Features and Benefits
- Changes any rigid intersection formed with a Junction-Splice Kit into a smooth pathway transition
- Assists in meeting standards requirements for cable pathways and transitions
- Single-piece welded assembly fabricated from 3/8" x 1-1/2" x .065" wall rectangular steel tubing
- Easy installation; installation brackets and hardware included
- Available in two sizes painted gray, computer white, or black