Bends, Drops and Dividers
Cable Runway Radius Bend
Add To Cart
Cable Runway Radius Bend
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Cable Runway Radius Bend
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
CAD
Visio Stencil
Overview
Creates a gradual bend for cascading cable runs.
Key Features and Benefits
Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
Three cross members welded at approximately 23" increments
Outside/Inside is determined by welding cross members closer to the side
Only gold radius bends are UL Classified
Explore Product Options
Refine By
Confirm Selections
Reset
Width
12" (304.8 mm)
15" (381 mm)
18" (457.2 mm)
20" (508 mm)
24" (609.6 mm)
6" (152.4 mm)
9" (228.6 mm)
Orientation
90 Degree Inside Bend
90 Degree Outside Bend
Finish/ Color
Black
Glacier White
Gold Chem
Gray
Refine By
Confirm Selections
Reset
Width
12" (304.8 mm)
15" (381 mm)
18" (457.2 mm)
20" (508 mm)
24" (609.6 mm)
6" (152.4 mm)
9" (228.6 mm)
Orientation
90 Degree Inside Bend
90 Degree Outside Bend
Finish/ Color
Black
Glacier White
Gold Chem
Gray
Explore Sizes & Options
(
51
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Orientation
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More