Cable Retaining Post
Explore Sizes & Options
Product No. | Add to List | ||||
---|---|---|---|---|---|
10596-010 View Details | 10" (250 mm) | Gold Chem | $45.63 | ||
10596-006 View Details | 6" (150 mm) | Gold Chem | $44.49 | ||
10596-050 View Details | 10" (250 mm) | Gold Chem | $1,939.12 | ||
10596-008 View Details | 8" (200 mm) | Gold Chem | $45.10 | ||
10596-056 View Details | 6" (150 mm) | Gold Chem | $1,891.76 | ||
10596-106 View Details | 6" (150 mm) | Gray | $38.71 | ||
10596-058 View Details | 8" (200 mm) | Gold Chem | $1,916.53 | ||
10596-158 View Details | 8" (200 mm) | Gray | $1,665.52 | ||
10596-108 View Details | 8" (200 mm) | Gray | $39.19 | ||
10596-150 View Details | 10" (250 mm) | Gray | $1,685.99 | ||
10596-110 View Details | 10" (250 mm) | Gray | $39.70 | ||
10596-706 View Details | 6" (150 mm) | Black | $38.71 | ||
10596-708 View Details | 8" (200 mm) | Black | $39.19 | ||
10596-710 View Details | 10" (250 mm) | Black | $39.70 | ||
10596-750 View Details | 10" (250 mm) | Black | $1,685.99 | ||
10596-756 View Details | 6" (150 mm) | Black | $1,645.04 | ||
10596-758 View Details | 8" (200 mm) | Black | $1,665.52 | ||
10596-E56 View Details | 6" (150 mm) | Glacier White | $1,809.57 | ||
10596-E58 View Details | 8" (200 mm) | Glacier White | $1,832.09 | ||
10596-E06 View Details | 6" (150 mm) | Glacier White | $42.60 |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black