Cable Runway Movable Cross Member
Cable Runway Movable Cross Member
9 Options
Customize Your Product
Type
Color
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
12115-112 View Details | For Use With 12" (300 mm) Tray | Gray | $79.39 | |
12115-118 View Details | For Use With 18" (460 mm) Tray | Gray | $87.36 | |
12115-712 View Details | For Use With 12" (300 mm) Tray | Black | $79.39 | |
12115-709 View Details | For Use With 9" (230 mm) Tray | Black | $72.18 | |
12115-109 View Details | For Use With 9" (230 mm) Tray | Gray | $72.18 | |
12115-718 View Details | For Use With 18" (460 mm) Tray | Black | $87.36 | |
12115-E12 View Details | For Use With 12" (300 mm) Tray | Glacier White | $87.40 | |
12115-E09 View Details | For Use With 9" (230 mm) Tray | Glacier White | $79.39 | |
12115-E18 View Details | For Use With 18" (460 mm) Tray | Glacier White | $96.08 |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware