Support Products
Cable Pathway Elevation Kit For ZetaFrame® Cabinet
Add To Cart
Cable Pathway Elevation Kit For ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Cable Pathway Elevation Kit For ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.
Three ranges of incremental elevation
Two Tier version supports two levels of cable runway or wire mesh cable tray
Recommended pathway support span is 5' (1.5 m)
Attaches to top track of ZetaFrame Cabinet frame. Position pathway front-to-rear on track
Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
Use Part Clamp (P/N 64010060-050; ordered separately) to attach Pemsa Rejiband Wire Mesh Cable Tray
Explore Product Options
Refine By
Confirm Selections
Reset
Type
1 Tier; 2"-3"H (50 mm-75 mm)
1 Tier; 10"-12"H (250 mm-300 mm)
1 Tier; 2"-3"H (50 mm-75 mm)
1 Tier; 4"-6"H (100 mm-150 mm)
2 Tier; 2"-3"H (50 mm-75 mm)
2 Tier; 4"-6"H (100 mm-150 mm)
Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Type
1 Tier; 2"-3"H (50 mm-75 mm)
1 Tier; 10"-12"H (250 mm-300 mm)
1 Tier; 2"-3"H (50 mm-75 mm)
1 Tier; 4"-6"H (100 mm-150 mm)
2 Tier; 2"-3"H (50 mm-75 mm)
2 Tier; 4"-6"H (100 mm-150 mm)
Color
Black
Glacier White
Explore Sizes & Options
(
10
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More