Cable Runway Radius Drop Cross Member
Cable Runway Radius Drop Cross Member
22 Options

Cable Runway Radius Drop Cross Member
Customize Your Product
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
12100-106 | 5" (127 mm) | Gray | $43.81 | |
12100-110 | 9" (228.6 mm) | Gray | $50.95 | |
12100-107 | 6" (152 mm) | Gray | $48.79 | |
12100-109 | 8" (203.2 mm) | Gray | $48.14 | |
12100-118 | 17" (431.8 mm) | Gray | $58.28 | |
12100-706 | 5" (127 mm) | Black | $43.81 | |
12100-112 | 11" (279.4 mm) | Gray | $52.96 | |
12100-116 | 15" (381 mm) | Gray | $56.07 | |
12100-709 | 8" (203.2 mm) | Black | $48.14 | |
12100-712 | 11" (279.4 mm) | Black | $52.96 | |
12100-710 | 9" (228.6 mm) | Black | $50.95 | |
12100-716 | 15" (381 mm) | Black | $56.07 | |
12100-718 | 17" (431.8 mm) | Black | $58.28 | |
12100-707 | 6" (152 mm) | Black | $48.79 | |
12100-E06 | 5" (127 mm) | Glacier White | $48.18 | |
12100-E07 | 6" (152 mm) | Glacier White | $53.69 | |
12100-E12 | 11" (279.4 mm) | Glacier White | $58.24 | |
12100-E15 | 14" (355.6 mm) | Glacier White | $61.23 | |
12100-E16 | 15" (381 mm) | Glacier White | $61.64 | |
12100-E09 | 8" (203.2 mm) | Glacier White | $53.01 |
Product Description
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.