Shopping List
Loading...
Loading...

Oberon Retrofit Doors 1075

To order this product please call our customer service staff help.
Product Description

Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1075.

Key Features and Benefits
  • Easily replace door to migrate to a new AP or antenna
Technical Specifications
  • Design: Locking, removable quick release door for Oberon Model 1075 ceiling enclosures for APs
  • Construction: White powder-coated steel door; white plastic opaque dome
  • Door Size: 14.1 x 14.1 x 3.0 in. (356 x 356 x 76 mm)
  • Dome Size: 11 x 11 x 2.2 in. (279 mm x 279 mm x 55 mm)
  • Support APs up to 3"H x 10.4"W x 10.4"D (76 mm x 264 mm x 264 mm)
Product Includes:
  • (1) Interchangeable door
  • (1) Swing down universal AP mounting plate (in DOME models)
  • (2) Keys for lock
  • Access point attachment hardware
  • Installation instructions