
Oberon Retrofit Doors 1074
Oberon Retrofit Doors 1074

Oberon Retrofit Doors 1074
To order this product please call our customer service staff help.
Product Description
Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon® Wi-Tile™ Ceiling Enclosure Model 1074.
Key Features and Benefits
- Easily replace door to migrate to a new AP or antenna
Technical Specifications
- Design: Locking, removable quick release door for Oberon Model 1075 ceiling enclosures for APs
- Construction: White powder-coated steel door; white plastic opaque dome
- Door Size: 22.5 x 22.4 x .76 in. (571 x 568 x 19 mm)
- Dome Size: 20 x 20 x 2 in. (508 mm x 508 mm x 50 mm)
- Support APs up to 4"H x 19"W x 19"D (101 mm x 482 mm x 482 mm)
Product Includes:
- (1) Interchangeable door
- (1) Swing down universal AP mounting plate (in SCDOME models)
- (2) Keys for lock
- Access point attachment hardware
- Installation instructions