Shopping List
Loading...
Loading...

Oberon® Access Point Covers

Browse Oberon Access Point Covers (2 Products)

Oberon Access Point Covers

Product Overview

Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.

Sizes & Options

Access Point Vendor, Access Point Model, Height, Width, Depth, Material, Color

Oberon Antenna Covers

Product Overview

Customize the appearance of the popular access points and antennas with Oberon's 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer’s warranty. Includes screw caps and trim.

Sizes & Options

Access Point Vendor, Access Point Model, Height, Width, Depth, Material, Color