Compression Lugs and Connectors
Compression Lugs
Add To Cart
Compression Lugs
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Compression Lugs
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
Overview
Compression Lugs connect electrical wires to copper or tinned copper conductors.
Manufactured from electroplated tinned copper conductors
Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
Other configurations available
Explore Product Options
Refine By
Confirm Selections
Reset
Quantity
1
10
25
50
Lug Style
90° Slotted Lug
Slotted Lug
Two-Hole Lug
Hole Spacing
.500" (12.7 mm)/ .625" (15.9 mm)
.625" (15.9 mm)
.750" (19.1 mm)
1.00" (25.4 mm)
1.75" (44.5 mm)
Hole Size
.250" (6.4 mm)
.375" (9.5 mm)
.500 (12.7 mm)
Cable Size
#2
#6
2/0
4/0
Refine By
Confirm Selections
Reset
Quantity
1
10
25
50
Lug Style
90° Slotted Lug
Slotted Lug
Two-Hole Lug
Hole Spacing
.500" (12.7 mm)/ .625" (15.9 mm)
.625" (15.9 mm)
.750" (19.1 mm)
1.00" (25.4 mm)
1.75" (44.5 mm)
Hole Size
.250" (6.4 mm)
.375" (9.5 mm)
.500 (12.7 mm)
Cable Size
#2
#6
2/0
4/0
Explore Sizes & Options
(
24
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Quantity
Lug Style
Hole Spacing
Hole Size
Cable Size
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More