Shopping List
Loading...
Loading... 40162-951
Compression Lug; Two-Hole; #6 Cable; .625" (15.9 mm) Hole Spacing; .250" (6.4 mm) Hole Size; Blue; Package of 50
MSRP $466.12
Quantity | |
Lug Style | Two-Hole Lug |
Hole Spacing | .625" (15.9 mm) |
Hole Size | .250" (6.4 mm) |
Cable Size | #6 |