Shopping List
Loading...
Loading... 40162-903
Compression Lug; Two-Hole; #6 Cable; 1.0" (25.4 mm) Hole Spacing; .375" (9.5 mm) Hole Size; Blue; Each
MSRP $12.36
Quantity | |
Lug Style | Two-Hole Lug |
Hole Spacing | 1.00" (25.4 mm) |
Hole Size | .375" (9.5 mm) |
Cable Size | #6 |