Shopping List
Loading...
Loading... 40162-912
Compression Lug; Two-Hole; 4/0 Cable; 1.75" (44.5 mm) Hole Spacing; .500" (12.7 mm) Hole Size; Purple; Each
MSRP $18.07
Quantity | |
Lug Style | Two-Hole Lug |
Hole Spacing | 1.75" (44.5 mm) |
Hole Size | .500 (12.7 mm) |
Cable Size | 4/0 |