Shopping List
Loading...
Loading...

Lead Acid Online UPS 5kVA-8kVA, 3-Phase

4 Options
Customize Your Product
VA Capacity
Capacity Watts
Input Plug
Explore Sizes & Options
Filter
Product No. Add to List Add
8000VA
8000W
Terminal Block
120/208V
Terminal Block
N
6 minutes
15 minutes
$12,398.00
5000VA
5000W
Terminal Block
120/208V
Terminal Block
N
12 minutes
30 minutes
$11,426.00
VD5K3P-1
View Details
5000VA
5000W
L21-20P
120/208V
(1) L21-20R
Y
12 minutes
30 minutes
$13,289.00
VD8K3P-1
View Details
8000VA
8000W
L21-30P
120/208V
(1) L21-30R
Y
6 minutes
15 minutes
$14,261.00
Product Description

VD 3Ph Series — Modular, flexible entry-level three-phase power solution providing continuous power availability and high-efficiency for critical server, network and branch office applications.

Key Features and Benefits
  • Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion.
  • Integral Maintenance Bypass—Simplifies UPS repair or replacement and reduces costly downtime without any need for external component connections.
  • Efficient operation—Best in class energy efficiency provides low energy consumption and heat output.  
  • Unity output power factor—Provide more real capacity for high-density loads.
  • Optional receptacle panel—Configure with L21-20R or L21-30R output receptacles. Optional input cord set simplifies field installation.
  • Multiple output voltages—208V and 120V output without the need for any additional isolation transformers.
  • 3-phase input and output—Helps balance loads across all incoming phases into the facility.