Shopping List
Loading...
Loading... VD8K3P
8000VA/8000W Lead-Acid Double Conversion Rack Mount Modular UPS; 6U; Three-Phase; 120/208V; Hardwired In/Out; 6 min. Full Load Runtime; Includes Four-Post Rack Mount Rail Kit; TAA Compliant; 2 Year Full Warranty, 10.5"H x 17.5"W x 33.7"D (267 mm x 445 mm x 856 mm); Black
MSRP $12,398.00
VA Capacity | 8000VA |
Capacity Watts | 8000W |
Input Plug | Terminal Block |
Nominal Input Voltage | 120/208V |
Output Receptacles | Terminal Block |
Pre-Installed SNMP/Web Card | N |
Runtime 100% Load | 6 minutes |
Runtime 50% Load | 15 minutes |