Stand-Off Mount Power Strip
Stand-Off Mount Power Strip
Stand-Off Mount Power Strip
Stand-Off Mount Power Strip
Explore Sizes & Options
Product No. | Add to List | |||||||
---|---|---|---|---|---|---|---|---|
12817-705 View Details | 110-125V | NEMA 5-20P | $177.80 | |||||
12817-701 View Details | 110-125V | NEMA 5-15P | $155.59 | |||||
12817-704 View Details | 110-125V | NEMA L5-15P | $215.58 | |||||
12817-702 View Details | 110-125V | NEMA L5-15P | $171.16 | |||||
12817-706 View Details | 110-125V | NEMA L5-20P | $193.38 | |||||
12817-703 View Details | 110-125V | NEMA 5-15P | $200.03 | |||||
12817-708 View Details | 110-125V | NEMA L5-20P | $237.85 | |||||
12817-707 View Details | 110-125V | NEMA 5-20P | $222.28 |
Product Description
Basic Power Strips feature thermal circuit breakers and optional surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Circuit breaker provides basic over-current protection
- Optional surge protection provides basic voltage-spike protection (1100 Joules, LED indicator)
- IEC C20 power inlet with cord retention bracket
- Includes a detachable power cord with NEMA plug
- Select a straight or locking plug
- Includes mounting brackets and installation hardware
- UL Listed