Shopping List
Loading...
Loading... 12817-708
Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black
MSRP $237.85
Volts | 110-125V |
Plug | NEMA L5-20P |
Phase | |
Outlets | |
Breakers | |
Input Current |